Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - MSF-16T
Part #:705678
Catalog #:MSF-16T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 4.25 in | Overall Height (in): | 1.673 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.61 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.11 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0385 cps |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-13 | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 7600 rpm | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 4,381 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Backside Inner Diameter: | 2.88 |
| Bearing Type: | Medium Duty | Inner Ring Outside Diameter (in): | 1.587 in |
| Static Load Rating (lb): | 2,567 lb | Fixed vs. Expansion: | Fixed |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Housing Material: | Cast Iron |
| End Cap Available: | No | Bearing Insert Finish: | Black Oxide |
| Housing Coating: | Powder Coated | Insert: | 3-1T |
General Specifications
| UPC: | 662461032114 | Weight: | 3.10 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

