Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-16TC
Part #:705805
Catalog #:SF-16TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.548 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Operating Temperature Range (F): | -20 to 220 °F |
| Locking Collar Outside Diameter (in): | 1.98 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Grease Fitting Thread Size: | 1/4-28 | Inner Ring Outside Diameter (in): | 1.375 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 2,801 lb |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Insert: | 2-1TC |
| Bearing Insert Finish: | Black Oxide | Maximum Speed (RPM): | 6350 rpm |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| Shaft Locking Type: | Concentric | End Cap Available: | No |
| Housing Backside Inner Diameter: | 2.38 | Size Code: | 2-015 |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461033036 | Weight: | 2.16 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

