Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-23TC
Part #:705810
Catalog #:SF-23TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.81 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.4375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.56 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Insert: | 2-17TC | Cage Type: | Land Riding Retainer |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 5,782 lb |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0386 cps |
| Housing Backside Inner Diameter: | 3.31 | Size Code: | 2-17 |
| Radial Clearance: | Standard | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Concentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 3,493 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Speed (RPM): | 4650 rpm |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 1.86 in |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461033081 | Weight: | 3.95 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

