Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SF-38TC
Part #:705820
Catalog #:SF-38TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Height (in): | 2.75 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.375 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.83 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 4.22 in |
| Size Code: | 2-27 | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Cage Type: | Land Riding Retainer |
| Insert: | 2-26TC | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Backside Inner Diameter: | 5 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2550 rpm | Inner Ring Outside Diameter (in): | 2.981 in |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Concentric |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 8,150 lb | End Cap Available: | No |
| Dynamic Load Rating (lb): | 11,789 lb | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461033180 | Weight: | 13.00 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

