Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ESF-32T AMD
Part #:711079
Catalog #:ESF-32T AMD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.33 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.81 in | Overall Length (in): | 6.38 in |
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 2.375 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Housing Construction: | One Piece | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | High Temp Labyrinth Seal | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Type: | Flange, Four Bolt | Housing Color: | Black |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 3.6 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Outside Diameter (in): | 2.723 in |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Cage Type: | Land Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Backside Inner Diameter: | 4.25 | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 400 °F |
| Radial Clearance: | Increased | Maximum Speed (RPM): | 4500 rpm |
| Fixed vs. Expansion: | Expansion | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Insert: | AR 2-2T HI |
| Lubricant: | High Temperature Synthetic Grease | Lube Fitting Type: | HOUSING PLUGGED |
| Dynamic Load Rating (lb): | 9,752 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 6,601 lb | Size Code: | 2-23 |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461336472 | Weight: | 10.50 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

