Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SFMH-31T
Part #:716602
Catalog #:SFMH-31T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.301 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.58 in |
| Overall Height to End Cap (in): | 2.98 in | Length Through Bore (in): | 2.17 in |
| Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 3.47 in |
| Size Code: | 210 | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 220 °F |
| Insert: | MH-31T | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 5,216 lb | Housing Backside Inner Diameter: | 4 |
| Dynamic Load Rating (lb): | 7,889 lb | Bearing Insert Finish: | Black Oxide |
| Radial Clearance: | Standard | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.469 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Land Riding Retainer | End Cap Available: | No |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 3000 rpm |
General Specifications
| UPC: | 662461340806 | Weight: | 6.35 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

