Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Contamination - SF-28T DRT
Part #:715636
Catalog #:SF-28T DRT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.167 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.06 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | High Contamination |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 3 in |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Housing Backside Inner Diameter: | 3.88 | Housing Coating: | Powder Coated |
| Size Code: | 2-111 | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 2.307 in |
| Shaft Locking Type: | Concentric | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 5,139 lb | Cage Type: | Land Riding Retainer |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 7,901 lb |
| Maximum Speed (RPM): | 350 rpm | Lube Fill Percent: | 100% Grease Fill |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Insert: | 2-112T DRT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461327111 | Weight: | 6.00 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

