Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - PVR-2535
Part #:709463
Catalog #:PVR-2535
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Width (in): | 5.63 in | Overall Height (in): | 2.156 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.027 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Options: | High Temperature | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Multi-Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.47 in | Inner Ring Outside Diameter (in): | 2.469 in |
| End Cap Available: | No | Misalignment Capability: | ±3.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 7,889 lb |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Standard |
| Shaft Locking Type: | Concentric | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 325 rpm | Insert: | SK-1894 |
| Static Load Rating (lb): | 5,216 lb | Max Operating Temperature (F): | 400 °F |
| Housing Backside Inner Diameter: | 4 | Lubricant: | Lithium; EP; NLGI#2 |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Size Code: | 2-115 | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461307076 | Weight: | 6.78 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

