Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - ESF-24T AMD
Part #:711061
Catalog #:ESF-24T AMD
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.08 in | Overall Length (in): | 5.13 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.75 in |
| Ability to Relubricate: | Yes | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 7,340 lb | Size Code: | 2-19 |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| End Cap Available: | No | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.07 in | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 400 °F | Static Load Rating (lb): | 4,467 lb |
| Insert: | AR-2-18T BMG | Lubricant: | Lithium Complex Grease With Synthetic Oil |
| Maximum Speed (RPM): | 5850 rpm | Shaft Locking Type: | Concentric |
| Bearing Insert Finish: | Black Oxide | Housing Backside Inner Diameter: | 3.5 |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Expansion |
General Specifications
| UPC: | 662461336274 | Weight: | 5.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

