Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - SF-32RT HTC
Part #:728084
Catalog #:SF-32RT HTC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- High temperature single lip contact seal
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 9/16 in |
| Overall Height (in): | 2.3 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.17 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | High Temperature |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temperature Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 3.35 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Maximum Speed (RPM): | 350 rpm |
| Fixed vs. Expansion: | Fixed | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 2.469 in |
| Housing Coating: | Powder Coated | Insert: | 1-2T HTC |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 400 °F | Dynamic Load Rating (lb): | 7,889 lb |
| Static Load Rating (lb): | 5,216 lb | Radial Clearance: | Increased |
| Housing Backside Inner Diameter: | 4 | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-115 |
| Lubricant: | Lithium Complex Grease With Synthetic Oil | Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461394878 | Weight: | 7.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

