Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Vibration Features - MSF-19T BDZ
Part #:707388
Catalog #:MSF-19T BDZ
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.63 in |
| Overall Height (in): | 1.81 in | Bore Diameter (in): | 1.1875 in |
| Overall Length (in): | 4.63 in | Length Through Bore (in): | 1.75 in |
| Foot Height (in): | 0.56 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Cage Material: | PPS - Polyphenylene Sulfide |
| Misalignment Type: | Static Only | Series: | MSF-T |
| Pilot Configuration: | No Pilot | Options: | High Vibration Features |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Housing Construction: | One Piece |
| Housing Type: | Flange, Four Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 6500 rpm |
| Static Load Rating (lb): | 3,493 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Insert: | 3-13T |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Concentric | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-17 | Cage Type: | Land Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.86 in | Housing Backside Inner Diameter: | 3.31 |
| Dynamic Load Rating (lb): | 5,782 lb | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662461283769 | Weight: | 4.40 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

