Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - BSF-27TH RMD
Part #:704798
Catalog #:BSF-27TH RMD
KEY FEATURES
- Sealmaster® Bev Dry™ cast iron housing with bolt on end cap and back side shield for optimal protection
- Skwezloc® concentric locking for near perfect concentricity
- High performance triple contact seal design provide multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain relubrication
- Tapered land outer ring ensures that lubricant will be easily directed back to the raceway
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.38 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 2.167 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 2.06 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Housing Color: | Black |
| Options: | Reduced Maintenance - Lubed for Life | Backside Shield/Seal: | Backside Shield included loose in box |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 2.94 in |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Cage Type: | Land Riding Retainer | Housing Backside Inner Diameter: | 3.88 |
| Dynamic Load Rating (lb): | 7,901 lb | Shaft Locking Type: | Concentric |
| Maximum Speed (RPM): | 1600 rpm | Size Code: | 2-111 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 5,139 lb | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Insert: | 2-111TH RM | Housing Coating: | Powder Coated |
| Bearing Insert Finish: | Black Oxide | Inner Ring Outside Diameter (in): | 2.307 in |
| End Cap Available: | No | Max Operating Temperature (F): | 220 °F |
| Radial Clearance: | Standard |
General Specifications
| UPC: | 662461373149 | Weight: | 6.00 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 2.19 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

