Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - BSF-32TH RMD
Part #:709157
Catalog #:BSF-32TH RMD
KEY FEATURES
- Sealmaster® Bev Dry™ cast iron housing with bolt on end cap and back side shield for optimal protection
- Skwezloc® concentric locking for near perfect concentricity
- High performance triple contact seal design provide multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain relubrication
- Tapered land outer ring ensures that lubricant will be easily directed back to the raceway
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.37 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.33 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Backside Shield/Seal: | Backside Shield included loose in box | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Flange, Four Bolt | Seal Type: | Multi-Lip Contact Seal |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 3.6 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Static Load Rating (lb): | 6,601 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Backside Inner Diameter: | 4.25 |
| Radial Clearance: | Standard | Size Code: | 2-23 |
| Maximum Speed (RPM): | 1350 rpm | Lube Fitting Type: | HOUSING PLUGGED |
| Insert: | 2-2TH RM | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Dynamic Load Rating (lb): | 9,752 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Shaft Locking Type: | Concentric | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Inner Ring Outside Diameter (in): | 2.723 in |
General Specifications
| UPC: | 662461375365 | Weight: | 11.00 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

