Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SF-16T RM
Part #:712211
Catalog #:SF-16T RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.548 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.48 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Operating Temperature Range (F): | -20 to 220 °F |
| Setscrew Torque (in-lbs): | 85 in/lbs | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 1.98 in | Housing Coating: | Powder Coated |
| Insert: | 2-1T RM | Fixed vs. Expansion: | Fixed |
| Housing Backside Inner Diameter: | 2.38 | Bearing Type: | Standard Duty |
| Maximum Speed (RPM): | 9000 rpm | Static Load Rating (lb): | 1,651 lb |
| Shaft Locking Type: | Concentric | Dynamic Load Rating (lb): | 2,801 lb |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Size Code: | 2-015 | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Outside Diameter (in): | 1.375 in | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0442 cps |
| Grease Fitting Thread Size: | 1/4-28 | End Cap Available: | No |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662461344866 | Weight: | 2.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

