Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SF-208TMC RM
Part #:713268
Catalog #:SF-208TMC RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.13 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 5.13 in |
| Bore Diameter (mm): | 40 mm | Foot Height (in): | 0.56 in |
| Bolt Spacing (in): | 4.0000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Tapered Lands | Options: | Reduced Maintenance - Lubed for Life |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Ability to Relubricate: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Housing Backside Inner Diameter: | 3.5 | Shaft Locking Type: | Concentric |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 7,340 lb |
| Insert: | 5208TMC RM | Inner Ring Outside Diameter (in): | 2.07 in |
| Maximum Speed (RPM): | 4150 rpm | Radial Clearance: | Standard |
| Static Load Rating (lb): | 4,467 lb | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Bearing Type: | Standard Duty |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Size Code: | 2-19 |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461352212 | Weight: | 5.80 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

