Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - SF-212TMC RM
Part #:713283
Catalog #:SF-212TMC RM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- metric fitting and mounting bolts
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Bolt Size (mm): | M16 mm | Overall Height (in): | 2.75 in |
| Overall Length (in): | 6.88 in | Bore Diameter (mm): | 60 mm |
| Foot Height (in): | 0.81 in | Length Through Bore (in): | 2.83 in |
| Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Reduced Maintenance - Lubed for Life | Housing Color: | Black |
| Outer Ring Land Profile: | Tapered Lands | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Ability to Relubricate: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 4.22 in | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 11,789 lb | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 220 °F | Inner Ring Outside Diameter (in): | 2.981 in |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | End Cap Available: | No |
| Shaft Locking Type: | Concentric | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 2550 rpm | Housing Backside Inner Diameter: | 5 |
| Static Load Rating (lb): | 8,150 lb | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | 5212TMC RM |
| Bearing Insert Finish: | Black Oxide | Size Code: | 2-27 |
| Lube Fitting Type: | HOUSING PLUGGED |
General Specifications
| UPC: | 662461352267 | Weight: | 12.70 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

