Sealmaster Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Reduced Maintenance - Lubed for Life - BSF-16TH RMD
Part #:714360
Catalog #:BSF-16TH RMD
KEY FEATURES
- Sealmaster® Bev Dry™ cast iron housing with bolt on end cap and back side shield for optimal protection
- Skwezloc® concentric locking for near perfect concentricity
- High performance triple contact seal design provide multi-directional sealing with 304 stainless steel body and flinger to minimize contamination ingress and retain relubrication
- Tapered land outer ring ensures that lubricant will be easily directed back to the raceway
- Reduced maintenance design with plug and includes Sealmaster® Tapered Lands ensures that lubricant will be easily redirected back to the raceway.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Overall Height to End Cap (in): | 1.75 in | Length Through Bore (in): | 1.48 in |
| Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Tapered Lands |
| Options: | Reduced Maintenance - Lubed for Life | Misalignment Type: | Static Only |
| Backside Shield/Seal: | Backside Shield included loose in box | Certifications: | IP69K |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Multi-Lip Contact Seal |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 70 in/lbs |
| Locking Collar Outside Diameter (in): | 1.98 in | Ability to Relubricate: | No |
| Operating Temperature Range (F): | -20 to 220 °F | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Shaft Locking Type: | Concentric |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 1.375 in |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0442 cps | Insert: | 2-1TH RM |
| Bearing Insert Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 2,801 lb |
| Size Code: | 2-015 | Housing Backside Inner Diameter: | 2.38 |
| Static Load Rating (lb): | 1,651 lb | Maximum Speed (RPM): | 2700 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461376607 | Weight: | 2.30 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | United States of America |

