Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-215
Part #:766226
Catalog #:VF4B-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.43 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 70 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.94 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Coating: | POWDER COATED | End Cap Available: | No |
| Bearing Type: | Standard Duty | Insert: | VB-215 |
| Vibration Frequency Roller Spin: | 0.0442 cps | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Size Code: | 2-015 | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 5500 rpm |
| Inner Ring Outside Diameter (in): | 1.375 in | Dynamic Load Rating (lb): | 2,801 lb |
| Radial Clearance: | C3 STANDARD | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 1,651 lb | Housing Material: | Cast Iron |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460347448 | Weight: | 2.06 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

