Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-216
Part #:766227
Catalog #:VF4B-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.498 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.43 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.94 in |
| Setscrew Torque (in-lbs): | 70 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (C): | 107 °C |
| Housing Coating: | POWDER COATED | Maximum Speed (RPM): | 5500 rpm |
| Inner Ring Outside Diameter (in): | 1.375 in | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Size Code: | 2-015 | Insert: | VB-216 |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Dynamic Load Rating (lb): | 2,801 lb | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0442 cps |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460347455 | Weight: | 2.02 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

