Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-228
Part #:766237
Catalog #:VF4B-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.38 in |
| Bolt Size (mm): | M12 mm | Overall Height (in): | 2.109 in |
| Overall Length (in): | 5.38 in | Bore Diameter (in): | 1.75 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2 in |
| Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.938 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VB-228 | Size Code: | 2-111 |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 5,139 lb |
| Fixed vs. Expansion: | Fixed | End Cap Available: | No |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Concentric |
| Dynamic Load Rating (lb): | 7,901 lb | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662460347554 | Weight: | 5.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

