Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-316
Part #:766474
Catalog #:VF4B-316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Height (in): | 1.625 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.53 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 70 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.06 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Outside Diameter (in): | 1.587 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0385 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 2-13 |
| Grease Fitting Thread Size: | 1/4-28 | Radial Clearance: | C3 STANDARD |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 2,567 lb |
| Insert: | VB-316 | Housing Backside Inner Diameter: | 2.88 |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED | Housing Material: | Cast Iron |
| Bearing Insert Finish: | Black Oxide | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 4,381 lb | End Cap Available: | No |
| Bearing Type: | Medium Duty | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Maximum Speed (RPM): | 4500 rpm | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662460347622 | Weight: | 2.98 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 4.56 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

