Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-320
Part #:766476
Catalog #:VF4B-320
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 1.813 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.59 in | Length Through Bore (in): | 1.75 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in | Bolt Spacing (in): | 3.625 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Locking Collar Outside Diameter (in): | 2.438 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 2-17 | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 5,782 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 4000 rpm | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Medium Duty | Insert: | VB-220 |
| Bearing Insert Finish: | Black Oxide | Housing Material: | Cast Iron |
| Housing Backside Inner Diameter: | 3.25 | Static Load Rating (lb): | 3,493 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Concentric |
| Housing Width (in): | 4.63 in |
General Specifications
| UPC: | 662460347646 | Weight: | 3.98 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

