Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-328
Part #:766480
Catalog #:VF4B-328
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 9/16 in | Overall Width (in): | 5.63 in |
| Overall Length (in): | 5.625 in | Overall Height (in): | 2.219 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 4.3750 in |
| Centerline to Outermost Bearing Face (in): | 1.344 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 7.75 in | Shaft Locking Type: | Concentric |
| Insert: | VB-328 | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 5,216 lb |
| Size Code: | 2-115 | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Medium Duty | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Dynamic Load Rating (lb): | 7,889 lb | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 3000 rpm | Housing Width (in): | 5.63 in |
General Specifications
| UPC: | 662460347684 | Weight: | 5.90 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

