Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-332
Part #:766482
Catalog #:VF4B-332
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.38 in |
| Overall Length (in): | 6.375 in | Overall Height (in): | 2.375 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.81 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 5.1250 in |
| Centerline to Outermost Bearing Face (in): | 1.375 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.5 in | Dynamic Load Rating (lb): | 7,889 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Bearing Type: | Medium Duty | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Maximum Speed (RPM): | 3000 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 5,216 lb |
| Insert: | VB-232S | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Housing Backside Inner Diameter: | 4.25 |
| Radial Clearance: | Standard | Size Code: | 2-23 |
| Housing Width (in): | 6.38 in |
General Specifications
| UPC: | 662460347707 | Weight: | 11.17 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

