Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - VF4B-212
Part #:767118
Catalog #:VF4B-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.38 in |
| Overall Length (in): | 3.38 in | Overall Height (in): | 1.344 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.44 in |
| Length Through Bore (in): | 1.281 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 2,870 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Concentric | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Static Load Rating (lb): | 1,480 lb |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Size Code: | 204 |
| Inner Ring Outside Diameter (in): | 1.121 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VB-212 | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Fixed vs. Expansion: | Fixed |
| Housing Coating: | POWDER COATED | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Vibration Frequency Roller Spin: | 0.0332 cps | Maximum Speed (RPM): | 10000 rpm |
General Specifications
| UPC: | 662460347424 | Weight: | 1.50 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

