Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Concentric Lock - Air Handling Housing Fit, Noise Tested - VF4B-239 AH
Part #:764113
Catalog #:VF4B-239 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Overall Width (in): | 6.88 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 2.75 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.94 in |
| Length Through Bore (in): | 2.625 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 4.22 in |
| Ability to Relubricate: | Yes | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Finish: | Black Oxide |
| Static Load Rating (lb): | 8,150 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Concentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 11,789 lb |
| Radial Clearance: | C3 STANDARD | Size Code: | 2-27 |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Inner Ring Outside Diameter (in): | 3.012 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Insert: | VB-239 | Vibration Frequency Roller Spin: | 0.0430 cps |
| End Cap Available: | No | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662460399959 | Weight: | 12.05 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

