Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-236
Part #:765132
Catalog #:VF4E-236
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.88 in | Overall Height (in): | 3.125 in |
| Bore Diameter (in): | 2.25 in | Foot Height (in): | 0.94 in |
| Length Through Bore (in): | 3.063 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 3.26 in | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 430-460 in/lbs | Radial Clearance: | Standard |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 3.012 in | Shaft Locking Type: | Eccentric |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 8,150 lb |
| Insert: | VE-236 | Size Code: | 2-27 |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 11,789 lb |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 2500 rpm |
| Fixed vs. Expansion: | Fixed |
General Specifications
| UPC: | 662289522187 | Weight: | 13.10 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

