Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-210
Part #:767356
Catalog #:VF4E-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3 in |
| Overall Height (in): | 1.516 in | Overall Length (in): | 3 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.50 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.13 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Inner Ring Outside Diameter (in): | 0.941 in | Maximum Speed (RPM): | 7500 rpm |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Insert: | VE-210 |
| Vibration Frequency Roller Spin: | 0.0293 cps | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| Size Code: | 203 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Housing Coating: | POWDER COATED | Static Load Rating (lb): | 1,110 lb |
| Shaft Locking Type: | Eccentric | Dynamic Load Rating (lb): | 2,360 lb |
General Specifications
| UPC: | 662289521906 | Weight: | 1.26 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

