Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-216
Part #:767362
Catalog #:VF4E-216
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.817 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.44 in |
| Inner Race Heat Treat Method: | Through hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Size Code: | 205 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 5500 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0387 cps | Inner Ring Outside Diameter (in): | 1.313 in |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Static Load Rating (lb): | 1,760 lb |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Eccentric |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 3,150 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662289521975 | Weight: | 2.18 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 1.90 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

