Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-218
Part #:767367
Catalog #:VF4E-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.25 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 2 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.91 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.75 in |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Through Hardened | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Dynamic Load Rating (lb): | 4,381 lb | Shaft Locking Type: | Eccentric |
| Housing Backside Inner Diameter: | 2.88 | Housing Coating: | POWDER COATED |
| Inner Ring Outside Diameter (in): | 1.594 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 2,567 lb | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 4500 rpm | Size Code: | 2-13 |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/4-28 |
| Cage Type: | Ball Riding Retainer | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | Standard | Insert: | VE-218 |
| Housing Width (in): | 4.25 in |
General Specifications
| UPC: | 662289522002 | Weight: | 3.24 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

