Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-235
Part #:767388
Catalog #:VF4E-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Overall Length (in): | 6.38 in | Overall Height (in): | 2.88 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.91 in |
| Length Through Bore (in): | 2.82 in | Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 3 in |
| Setscrew Torque (in-lbs): | 430-460 in/lbs | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Eccentric | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Insert: | VE-235 | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Size Code: | 211 | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.749 in | Vibration Frequency Roller Spin: | 0.0437 cps |
| Maximum Speed (RPM): | 2500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 6,570 lb | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 9,800 lb |
General Specifications
| UPC: | 662289522170 | Weight: | 10.52 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

