Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-239
Part #:767391
Catalog #:VF4E-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.88 in | Bolt Size (in): | 5/8 in |
| Overall Height (in): | 3.125 in | Overall Length (in): | 6.88 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 0.94 in |
| Length Through Bore (in): | 3.063 in | Bolt Spacing (in): | 5.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 430-460 in/lbs |
| Locking Collar Outside Diameter (in): | 3.26 in | Static Load Rating (lb): | 8,080 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 212 |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0430 cps |
| Dynamic Load Rating (lb): | 11,840 lb | Insert: | VE-239 |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Radial Clearance: | C3 STANDARD |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 3.012 in | Housing Material: | Cast Iron |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Eccentric |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 662289522200 | Weight: | 12.46 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

