Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-212
Part #:767896
Catalog #:VF4E-212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Bolt Size (in): | 3/8 in |
| Overall Height (in): | 1.797 in | Overall Length (in): | 3.38 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.719 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.31 in |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Shaft Locking Type: | Eccentric |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Standard Duty |
| Radial Clearance: | C3 STANDARD | Maximum Speed (RPM): | 10000 rpm |
| End Cap Available: | No | Static Load Rating (lb): | 1,480 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0332 cps |
| Size Code: | 204 | Housing Coating: | POWDER COATED |
| Insert: | VE-212 | Dynamic Load Rating (lb): | 2,870 lb |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 1.121 in |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0063 cps |
General Specifications
| UPC: | 662289521913 | Weight: | 1.86 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

