Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-215
Part #:767897
Catalog #:VF4E-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.84 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 0.9375 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.75 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Through hardened |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.49 in |
| Setscrew Torque (in-lbs): | 85 in/lbs | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Size Code: | 2-015 | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Shaft Locking Type: | Eccentric | Housing Coating: | POWDER COATED |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.375 in |
| Bearing Type: | Standard Duty | Insert: | VE-215 |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| Dynamic Load Rating (lb): | 2,801 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Housing Material: | Cast Iron | Radial Clearance: | C3 STANDARD |
| Maximum Speed (RPM): | 5500 rpm | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 1,651 lb | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662289521944 | Weight: | 2.20 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

