Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-228
Part #:767898
Catalog #:VF4E-228
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.281 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.75 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.22 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.5 in | Ability to Relubricate: | Yes |
| Vibration Frequency Roller Spin: | 0.0377 cps | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 7,370 lb | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Insert: | VE-228 |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 4,590 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Eccentric | Fixed vs. Expansion: | Fixed |
| Size Code: | 209 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 Standard |
| Max Operating Temperature (C): | 107 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3000 rpm |
General Specifications
| UPC: | 662289522125 | Weight: | 5.98 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

