Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VF4E-227
Part #:767928
Catalog #:VF4E-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.281 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.22 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 2.5 in | Ability to Relubricate: | Yes |
| Radial Clearance: | C3 Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0377 cps |
| Insert: | VE-227 | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 3000 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,370 lb | Static Load Rating (lb): | 4,590 lb |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Size Code: | 209 |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0065 cps | End Cap Available: | No |
General Specifications
| UPC: | 662289522101 | Weight: | 6.20 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

