Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-20MM
Part #:732673
Catalog #:VF4S-20MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Bolt Size (in): | 3/8 in |
| Bolt Size (mm): | M10 mm | Overall Length (in): | 3.38 in |
| Overall Height (in): | 1.281 in | Bore Diameter (mm): | 20 mm |
| Foot Height (in): | 0.56 in | Length Through Bore (in): | 1.281 in |
| Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0381 cps | Housing Coating: | POWDER COATED |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.192 in |
| Max Operating Temperature (C): | 107 °C | Size Code: | 2-012 |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0907 cps |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,444 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Maximum Speed (RPM): | 10000 rpm |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 2,870 lb |
| Insert: | VS-20MM |
General Specifications
| UPC: | 662460604671 | Weight: | 1.51 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

