Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-25MM
Part #:732674
Catalog #:VF4S-25MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (mm): | M10 mm |
| Overall Height (in): | 1.438 in | Overall Length (in): | 3.75 in |
| Bore Diameter (mm): | 25 mm | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Vibration Frequency Roller Spin: | 0.0442 cps | Housing Coating: | POWDER COATED |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Size Code: | 2-015 |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Inner Ring Outside Diameter (in): | 1.313 in |
| Insert: | VS-25MM | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Static Load Rating (lb): | 1,651 lb | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 5500 rpm | Grease Fitting Thread Size: | M8x1 |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460604688 | Weight: | 1.88 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

