Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-45MM
Part #:732678
Catalog #:VF4S-45MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 1/2 in |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 5.38 in |
| Overall Height (in): | 2.141 in | Bore Diameter (mm): | 45 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.03 in |
| Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Insert: | VS-45MM | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 3000 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 7,370 lb | Static Load Rating (lb): | 4,590 lb |
| Vibration Frequency Roller Spin: | 0.0377 cps | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.296875 in |
| Size Code: | 2-111 | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | End Cap Available: | No |
General Specifications
| UPC: | 662460604732 | Weight: | 5.29 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

