Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-50MM
Part #:732679
Catalog #:VF4S-50MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.63 in |
| Bolt Size (mm): | M17 mm | Overall Height (in): | 2.1563 in |
| Overall Length (in): | 5.625 in | Bore Diameter (mm): | 50 mm |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.094 in |
| Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 5,216 lb | Max Operating Temperature (F): | 225 °F |
| Insert: | VS-50MM | Maximum Speed (RPM): | 3000 rpm |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-115 | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,889 lb | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.475 in |
General Specifications
| UPC: | 662460604749 | Weight: | 6.45 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

