Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-55MM
Part #:732680
Catalog #:VF4S-55MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.38 in | Bolt Size (in): | 5/8 in |
| Bolt Size (mm): | M16 mm | Overall Height (in): | 2.56 in |
| Overall Length (in): | 6.38 in | Bore Diameter (mm): | 55 mm |
| Foot Height (in): | 0.91 in | Length Through Bore (in): | 2.254 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0437 cps | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Insert: | VS-55MM | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2500 rpm | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 9,752 lb | Housing Coating: | Powder Coated |
| Size Code: | 2-23 | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Inner Ring Outside Diameter (in): | 2.749 in |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 6,601 lb |
General Specifications
| UPC: | 662460604756 | Weight: | 9.71 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

