Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-232S
Part #:765594
Catalog #:VF4S-232S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.234 in | Overall Length (in): | 5.63 in |
| Bore Diameter (in): | 2 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 2.094 in | Bolt Spacing (in): | 4.3750 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 Standard | Size Code: | 210 |
| Insert: | VS-232S | End Cap Available: | No |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 7,920 lb | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 2.475 in | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 3000 rpm | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 5,220 lb |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662289863044 | Weight: | 6.12 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

