Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-227
Part #:767417
Catalog #:VF4S-227
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.141 in | Overall Length (in): | 5.38 in |
| Bore Diameter (in): | 1.6875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.03 in | Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 165 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0377 cps | Dynamic Load Rating (lb): | 7,370 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | VS-227 |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 3000 rpm |
| Size Code: | 209 | End Cap Available: | No |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 4,590 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Radial Clearance: | C3 Standard |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Inner Ring Outside Diameter (in): | 2.281 in |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0065 cps |
General Specifications
| UPC: | 662289522774 | Weight: | 5.55 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

