Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-324
Part #:767498
Catalog #:VF4S-324
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.38 in | Bolt Size (in): | 9/16 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 2.047 in |
| Bore Diameter (in): | 1.5 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.938 in | Bolt Spacing (in): | 4.1250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Speed (RPM): | 3000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| Insert: | VS-324 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Dynamic Load Rating (lb): | 7,370 lb | Static Load Rating (lb): | 4,590 lb |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Set Screw |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 209 |
| Radial Clearance: | C3 Standard | Inner Ring Outside Diameter (in): | 2.281 in |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Bearing Type: | Medium Duty |
| End Cap Available: | No | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662289522941 | Weight: | 5.77 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

