Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VF4S-218
Part #:767811
Catalog #:VF4S-218
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Overall Width (in): | 4.25 in |
| Overall Height (in): | 1.734 in | Overall Length (in): | 4.25 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.563 in | Bolt Spacing (in): | 3.2500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Flange, Four Bolt |
| Housing Style: | Flange Block | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 2,530 lb | Dynamic Load Rating (lb): | 4,390 lb |
| Max Operating Temperature (C): | 107 °C | Size Code: | 206 |
| Radial Clearance: | C3 STANDARD | Inner Ring Outside Diameter (in): | 1.587 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Roller Spin: | 0.0385 cps |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662289522644 | Weight: | 2.86 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

