Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-210 AH
Part #:766511
Catalog #:VF4S-210 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 3 in | Overall Height (in): | 1.250 in |
| Bore Diameter (in): | 0.625 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.094 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Flange, Four Bolt | Outside Diameter (in): | 0.96875 |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | C3 STANDARD |
| Insert: | VS-210 | Dynamic Load Rating (lb): | 2,360 lb |
| Size Code: | 203 | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Inner Ring Outside Diameter (in): | 0.941 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Coating: | POWDER COATED |
| Static Load Rating (lb): | 1,110 lb | Maximum Speed (RPM): | 7500 rpm |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Housing Material: | Cast Iron | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0293 cps | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662460066141 | Weight: | 0.99 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

