Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-212 AH
Part #:766512
Catalog #:VF4S-212 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Overall Width (in): | 3.38 in |
| Overall Height (in): | 1.281 in | Overall Length (in): | 3.38 in |
| Bore Diameter (in): | 0.75 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.281 in | Bolt Spacing (in): | 2.5000 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Outside Diameter (in): | 1.1875 |
| Housing Style: | Flange Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 1.121 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | POWDER COATED | Static Load Rating (lb): | 1,480 lb |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 204 | Insert: | VS-212 |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Cage Type: | Ball Riding Retainer |
| End Cap Available: | No | Maximum Speed (RPM): | 10000 rpm |
| Vibration Frequency Roller Spin: | 0.0332 cps | Dynamic Load Rating (lb): | 2,870 lb |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662460066158 | Weight: | 1.58 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

