Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-216 AH
Part #:766700
Catalog #:VF4S-216 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 3.75 in | Overall Height (in): | 1.438 in |
| Bore Diameter (in): | 1 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing (in): | 2.7500 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Four Bolt |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Flange Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 5500 rpm | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (C): | 107 °C | Insert: | VS-216 |
| Size Code: | 2-015 | Grease Fitting Thread Size: | 1/4-28 |
| Dynamic Load Rating (lb): | 2,801 lb | Max Operating Temperature (F): | 225 °F |
| Inner Ring Outside Diameter (in): | 1.375 in | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Vibration Frequency Roller Spin: | 0.0442 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | POWDER COATED |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Static Load Rating (lb): | 1,760 lb | Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662460066172 | Weight: | 1.93 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

