Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-220 AH
Part #:766702
Catalog #:VF4S-220 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.63 in |
| Overall Height (in): | 1.75 in | Overall Length (in): | 4.63 in |
| Bore Diameter (in): | 1.25 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.69 in | Bolt Spacing (in): | 3.6250 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Options: | Air Handling Housing Fit, Noise Tested | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Outside Diameter (in): | 1.859375 | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0386 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Radial Clearance: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Backside Inner Diameter: | 3.25 |
| Fixed vs. Expansion: | Fixed | Size Code: | 2-17 |
| Maximum Speed (RPM): | 4000 rpm | Inner Ring Outside Diameter (in): | 1.859 in |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | VS-220 |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Static Load Rating (lb): | 3,493 lb |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 5,782 lb | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Housing Width (in): | 4.63 in |
General Specifications
| UPC: | 662460066196 | Weight: | 3.71 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

