Browning Mounted Cast Iron Four Bolt Flange Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VF4S-227 AH
Part #:766705
Catalog #:VF4S-227 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Overall Width (in): | 5.38 in |
| Bolt Size (mm): | M12 mm | Overall Length (in): | 5.38 in |
| Overall Height (in): | 2.141 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.03 in |
| Bolt Spacing (in): | 4.125 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Housing Base: | Semi-Solid | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Four Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Outside Diameter (in): | 2.296875 | Housing Style: | Flange Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Inner Ring Outside Diameter (in): | 2.297 in | Vibration Frequency Roller Spin: | 0.0377 cps |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Size Code: | 2-111 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Maximum Speed (RPM): | 3000 rpm | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Dynamic Load Rating (lb): | 7,901 lb | Radial Clearance: | Standard |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Housing Material: | Cast Iron | Insert: | VS-227 |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662460066226 | Weight: | 5.58 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.20.4040 |
| Country of Origin: | Mexico |

